IESNA:LM-63-2002
[TEST]P1293787
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS09R50W2N902750DE010 E3D1H_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R50 optic, 3000K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]810
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1290.9 1288.9 1283.2 1274.9 1263.7 1251.7 1238.9 1225.1 1212.3 1197.4
1180.8 1161.7 1139.7 1112.3 1082.5 1048.5 1012.5 977.7 941.9 910.5
882.5 855.6 825 789.9 748.7 698.2 643.3 582.1 521.3 455.5
383.2 315.5 253.2 226.1 198.6 152.3 112.6 82.6 61.4 53.2
46 35.7 28.3 16 9.1 5.1 2 0.9 0.6 0.6
0.3 0.3 0.3 0.3 0 0 0 0 0 0
0 0 0
